IESNA:LM-63-2002
[TEST]P1504888
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-59)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-WHGL-PS (3000K_L12_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11612
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7532.5 7515.4 7521.9 7495.2 7427.9 7346 7225.2 7054.9 6846.5 6624.4
6386.8 6102.2 5759.2 5168.9 4496.8 3810 3131.4 2515.1 1928.9 1413.2
1067 879.7 745.9 627.6 547.3 512.4 485.7 461.4 428.9 385.9
338.1 285.4 228.6 171.1 111.1 54.3 0
